How does a Multi+ system work?
Find out how a Multi+ system works and how you can benefit from it
Guaranteed hot water at any time
In summer, solar energy heats your water while your house is being cooled.
During winter time, your heat pump heats your rooms and provides hot water at any time.
To achieve the right balance of ambient temperature control and hot water, your system has four modes:
Daily water heating
Water can be heated on schedule or when the air conditioning is off
Heating
Your rooms and hot water can be heated simultaneously
Cooling
Your air conditioning is on but you can still enjoy pre-heated hot water
Comfort plus
If you need more hot water when the air conditioning is on, simply activate the POWERFUL button on the domestic hot water tank, and the water will be re-heated
Discover our most popular air conditioners
Select from our wide range of air-to-air heat pumps to connect to your Multi+ outdoor unit
More applications
Pair system: for one room
Heating and cooling for one room by connecting one outdoor unit with one indoor unit
Multi: heating and cooling up to five rooms
Heat and cool multiple rooms by connecting one outdoor unit with up to five indoor units